IESNA:LM-63-2002
[TEST]P1055258
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1214
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1059 1047.3 1042.1 1034.3 1022.6 1005.8 987.6 965.5 940.9 913.6
885.1 855.2 820.2 787.7 752.7 716.4 680 642.4 603.5 564.5
525.6 488 449 410.1 372.5 333.5 292 254.4 215.4 177.8
141.5 107.7 75.3 46.7 20.8 3.9 0
1059 1062.9 1055.1 1043.4 1026.5 996.7 962.9 921.4 878.6 830.6
781.2 729.3 676.1 620.3 567.1 513.9 460.7 408.8 358.2 307.6
259.5 214.1 170 132.4 99.9 80.5 62.3 45.4 31.1 19.5
13 7.8 5.2 3.9 1.3 1.3 0
1059 1049.9 1038.2 1008.3 962.9 907.1 844.8 776 704.7 630.7
556.7 484.1 415.3 351.7 288.1 232.3 181.7 140.2 118.1 98.6
81.8 64.9 50.6 38.9 29.8 23.4 18.2 14.3 11.7 9.1
7.8 5.2 3.9 2.6 2.6 1.3 0
1059 1049.9 1027.8 977.2 914.9 839.6 755.3 667 574.9 488
407.5 334.8 264.7 205 157 132.4 111.6 93.4 76.6 61
48 38.9 31.1 26 20.8 16.9 14.3 11.7 10.4 7.8
6.5 5.2 3.9 2.6 1.3 1.3 0
1059 1052.5 1031.7 974.6 901.9 817.6 721.5 625.5 529.5 442.5
364.7 288.1 221.9 168.7 140.2 118.1 98.6 80.5 64.9 51.9
41.5 33.7 27.3 23.4 19.5 15.6 13 10.4 9.1 7.8
5.2 3.9 3.9 2.6 1.3 1.3 0
